IESNA:LM-63-2002
[TEST]P1440291
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-6Hx6V-830-Position 1
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 6 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 1
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9243.5
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 63.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
5829.0 5827.5 5826.2 5822.5 5814.0 5802.9 5787.9 5768.5 5752.9 5732.8 
5708.5 5680.3 5644.5 5604.6 5560.4 5508.2 5446.1 5374.4 5297.6 5213.2 
5125.0 5035.0 4941.4 4840.6 4739.8 4645.8 4560.5 4480.0 4401.7 4331.2 
4265.8 4197.5 4131.3 4069.9 4008.7 3945.7 3882.2 3813.6 3736.5 3643.1 
3527.7 3403.8 3257.1 3094.9 2925.2 2733.6 2537.8 2346.3 2163.9 1971.6 
1791.9 1654.1 1494.2 1277.6 1163.3 1061.4 937.8 824.8 712.0 632.8 
558.0 488.5 429.1 380.9 333.6 295.1 263.8 236.3 211.7 188.5 
167.3 148.2 130.4 113.3 98.4 85.4 72.4 59.5 48.2 37.1 
28.1 21.1 15.6 11.1 7.2 3.3 1.0 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5827.2 5823.5 5818.5 5808.1 5794.1 5778.4 5758.9 5739.1 5715.4 
5689.9 5657.4 5620.1 5578.7 5530.1 5474.6 5408.2 5337.6 5256.5 5168.0 
5079.3 4984.5 4883.2 4775.5 4671.9 4576.3 4485.7 4399.1 4312.4 4228.8 
4149.3 4069.7 3993.9 3922.2 3852.4 3782.8 3710.0 3629.9 3535.7 3429.5 
3314.4 3187.9 3046.8 2893.3 2723.8 2550.4 2376.5 2208.3 2043.1 1861.2 
1668.5 1467.3 1281.5 1165.7 1077.6 956.4 866.6 777.7 688.9 632.1 
594.4 538.3 473.8 416.9 375.9 335.6 299.1 266.4 235.5 206.4 
180.2 158.0 138.3 119.8 103.4 89.2 75.1 60.9 48.5 38.3 
29.5 22.2 17.4 12.1 8.4 4.8 1.1 0.4 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5826.5 5820.2 5814.2 5802.0 5788.4 5766.1 5747.1 5724.1 5699.3 
5670.5 5634.7 5595.7 5551.8 5499.8 5441.5 5372.2 5295.3 5213.8 5126.6 
5030.2 4933.1 4822.2 4705.3 4588.8 4477.7 4368.6 4263.7 4157.8 4059.3 
3959.5 3861.1 3764.6 3669.3 3578.5 3486.7 3395.3 3300.4 3204.5 3099.8 
2979.2 2844.5 2700.5 2552.2 2402.1 2246.6 2091.2 1937.6 1775.6 1584.6 
1391.6 1231.2 1105.3 984.8 906.2 828.2 750.2 678.8 616.8 564.3 
516.6 463.4 415.8 373.1 338.1 308.2 278.4 250.5 224.3 198.7 
173.8 152.0 132.4 114.5 98.5 85.0 71.4 57.8 47.6 38.8 
30.7 23.2 18.3 12.4 8.7 5.1 1.5 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5825.9 5819.6 5809.9 5796.8 5778.3 5757.5 5734.8 5711.5 5685.2 
5652.5 5613.9 5570.6 5523.2 5469.3 5409.1 5340.4 5262.1 5172.1 5077.1 
4971.3 4862.4 4745.3 4622.5 4499.7 4379.5 4260.0 4142.3 4028.4 3918.9 
3809.7 3703.9 3603.2 3502.0 3402.0 3298.3 3189.8 3083.4 2981.8 2872.6 
2754.3 2626.8 2491.7 2349.4 2205.1 2060.0 1920.5 1783.8 1624.8 1449.9 
1261.8 1106.1 993.3 928.7 864.5 800.3 727.4 666.7 609.6 553.2 
501.6 456.3 413.8 374.4 341.0 311.4 283.2 256.1 228.5 201.4 
177.0 154.6 136.2 119.6 104.9 91.4 77.7 64.1 52.8 43.5 
35.3 28.4 21.6 15.0 9.1 5.6 2.2 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5822.5 5818.2 5805.4 5790.7 5770.6 5748.9 5725.1 5698.2 5668.3 
5634.4 5596.2 5551.5 5497.5 5440.1 5374.1 5298.4 5213.0 5118.6 5021.0 
4915.5 4803.5 4684.8 4564.6 4446.6 4331.8 4218.5 4111.6 4009.3 3906.8 
3803.9 3706.2 3609.7 3515.9 3418.0 3316.5 3217.1 3114.6 3009.2 2896.2 
2774.1 2644.7 2504.9 2363.5 2217.5 2075.0 1936.7 1781.1 1615.4 1452.2 
1299.3 1167.3 1051.7 947.0 873.7 800.3 727.0 684.4 622.5 574.2 
523.6 470.0 420.3 379.6 345.1 311.8 281.3 252.2 224.0 198.1 
175.3 155.0 136.5 120.2 104.8 91.8 78.3 64.7 54.6 45.2 
36.1 29.7 23.0 16.2 10.8 6.9 3.1 1.0 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5822.8 5814.3 5802.3 5785.1 5765.4 5743.3 5718.3 5690.2 5659.5 
5622.4 5580.8 5531.6 5475.9 5412.8 5340.1 5261.1 5172.2 5079.0 4978.6 
4872.2 4764.6 4655.9 4548.9 4447.3 4351.9 4260.8 4173.1 4087.3 4003.2 
3919.8 3836.2 3753.8 3664.8 3575.3 3478.0 3376.0 3271.5 3156.7 3035.3 
2899.4 2755.6 2596.7 2429.6 2266.0 2112.7 1961.5 1790.0 1629.9 1475.2 
1323.4 1210.3 1109.1 1002.1 912.3 822.7 733.0 670.5 596.7 535.2 
458.7 394.6 361.2 332.7 299.5 269.7 244.1 221.5 200.4 179.7 
160.7 143.8 128.4 113.8 100.4 88.0 75.6 63.1 53.5 44.3 
36.0 29.7 23.8 17.5 12.0 8.5 5.1 1.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5823.6 5813.2 5796.7 5781.7 5760.6 5739.4 5717.6 5689.1 5653.7 
5613.0 5568.5 5517.6 5458.1 5389.1 5312.1 5228.3 5137.5 5039.1 4938.5 
4835.9 4733.1 4627.2 4528.3 4437.9 4355.6 4275.5 4196.1 4118.5 4042.4 
3967.6 3889.1 3807.5 3723.0 3632.9 3537.0 3430.4 3318.8 3201.9 3077.8 
2946.5 2798.8 2639.4 2478.7 2321.4 2168.7 2003.0 1837.3 1671.7 1514.6 
1381.5 1277.1 1183.3 1098.8 1000.8 916.9 843.8 768.5 695.4 630.1 
577.6 518.6 466.6 426.0 382.8 341.9 302.3 265.1 235.1 205.1 
175.4 154.8 136.5 119.9 104.1 89.8 76.3 64.8 55.0 45.5 
36.3 29.6 23.9 18.3 12.6 8.1 4.5 1.6 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5822.7 5810.0 5797.9 5778.7 5759.4 5739.3 5715.7 5687.6 5653.5 
5613.8 5567.1 5513.2 5458.0 5387.6 5308.4 5225.3 5135.8 5038.2 4936.1 
4829.4 4721.5 4610.3 4504.5 4405.1 4309.5 4221.2 4136.0 4052.7 3968.9 
3886.1 3801.5 3715.8 3627.1 3533.4 3432.3 3327.2 3217.4 3100.7 2973.6 
2840.2 2705.6 2556.2 2411.1 2262.3 2122.7 1953.9 1784.5 1595.1 1404.3 
1244.3 1136.0 1055.0 991.9 943.7 881.4 819.7 757.4 713.6 643.8 
574.3 529.8 487.8 444.3 395.0 350.7 309.4 271.1 241.5 211.8 
182.4 162.3 143.4 125.5 109.3 93.6 79.4 67.5 56.9 47.0 
38.5 31.3 25.1 18.9 12.7 8.2 4.5 1.8 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5824.3 5812.4 5799.6 5782.4 5760.7 5738.0 5715.5 5689.6 5655.5 
5619.6 5574.1 5523.5 5466.4 5398.6 5322.9 5240.1 5149.6 5053.0 4948.3 
4838.3 4719.4 4601.9 4481.8 4367.2 4253.4 4145.3 4042.4 3939.3 3840.0 
3742.9 3651.8 3562.5 3471.8 3379.1 3277.5 3165.5 3047.3 2920.0 2789.8 
2656.5 2517.0 2367.1 2215.0 2069.4 1923.9 1777.3 1586.1 1397.7 1229.1 
1049.9 917.2 823.5 743.9 678.6 619.0 563.6 521.5 479.6 425.4 
386.1 363.9 333.5 303.1 275.4 250.3 228.0 205.8 183.5 166.5 
151.3 137.2 123.4 110.1 97.5 85.3 73.7 63.2 53.4 44.6 
36.5 28.9 23.1 17.2 11.4 7.4 4.0 1.7 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5823.8 5815.6 5803.4 5786.5 5764.2 5740.8 5718.4 5694.1 5661.7 
5626.1 5585.6 5536.8 5482.1 5419.2 5348.4 5266.0 5174.9 5077.1 4973.3 
4860.9 4744.1 4625.2 4496.2 4369.1 4244.1 4128.8 4011.7 3899.3 3788.5 
3680.5 3579.7 3479.2 3381.8 3283.4 3182.7 3075.1 2954.6 2825.2 2693.0 
2560.0 2424.2 2282.8 2134.0 2003.2 1872.3 1741.4 1604.7 1435.1 1265.0 
1050.2 881.8 748.7 645.6 546.5 463.1 394.9 354.9 327.3 304.1 
282.7 264.1 247.5 232.0 216.9 201.9 187.1 172.8 159.4 146.4 
134.1 122.3 110.4 98.8 87.7 77.0 67.0 57.4 47.8 39.4 
32.5 26.4 20.3 14.2 9.7 6.1 3.3 1.3 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5825.4 5817.2 5806.3 5789.2 5770.4 5750.4 5727.8 5703.6 5675.7 
5638.3 5599.3 5554.1 5500.4 5436.7 5365.4 5285.0 5197.8 5102.4 5002.7 
4897.7 4780.4 4663.8 4540.2 4427.0 4315.9 4206.3 4098.4 3995.6 3893.0 
3792.5 3696.3 3603.0 3511.0 3418.6 3323.4 3222.5 3112.9 2992.8 2869.0 
2733.9 2592.2 2443.8 2294.9 2155.9 2026.7 1897.5 1767.0 1591.8 1397.6 
1223.8 1056.4 943.2 877.0 804.4 718.8 629.3 557.1 492.9 442.6 
399.2 360.2 326.3 297.1 271.0 245.8 223.8 201.9 180.0 161.1 
144.7 128.5 113.6 99.8 87.2 74.8 62.8 52.8 43.9 36.4 
29.9 24.3 18.6 13.0 8.8 5.5 3.0 1.3 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5826.5 5821.7 5810.5 5794.1 5776.0 5758.2 5737.7 5715.2 5686.0 
5652.2 5612.6 5568.0 5512.5 5449.8 5378.9 5301.9 5216.4 5124.5 5028.3 
4923.8 4812.7 4708.1 4605.9 4511.2 4429.3 4347.3 4265.9 4183.9 4106.1 
4033.2 3958.8 3886.4 3812.9 3737.3 3658.5 3575.5 3483.3 3376.1 3255.2 
3119.5 2973.7 2815.8 2653.6 2498.6 2343.7 2198.4 2028.4 1858.2 1688.3 
1543.6 1411.9 1310.7 1254.6 1179.9 1101.2 986.7 878.9 802.2 719.3 
630.2 558.9 497.3 438.8 396.5 355.1 315.5 279.6 246.9 214.1 
181.4 155.8 133.4 114.1 96.1 80.6 67.4 56.2 46.3 37.8 
30.4 24.8 19.1 13.6 9.2 5.8 2.9 1.3 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5827.1 5821.9 5812.8 5798.6 5783.8 5765.7 5748.6 5727.1 5699.8 
5666.4 5625.5 5579.1 5528.3 5469.5 5399.6 5322.1 5238.9 5152.1 5060.1 
4956.9 4847.9 4751.8 4664.4 4583.4 4511.9 4442.6 4378.2 4314.7 4250.8 
4186.8 4122.5 4058.8 3996.0 3936.0 3875.5 3807.1 3724.8 3626.8 3515.8 
3388.2 3247.8 3092.3 2924.9 2762.4 2601.0 2447.4 2266.2 2116.2 1966.3 
1816.5 1670.8 1523.5 1444.4 1368.0 1268.6 1154.3 1031.7 929.1 846.9 
756.4 663.7 582.0 508.2 446.1 390.2 344.0 300.4 260.4 226.1 
192.0 166.5 143.1 121.5 102.4 85.9 71.5 59.6 49.3 40.1 
32.1 26.3 20.5 14.7 10.0 6.3 3.2 1.3 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5828.9 5823.7 5816.5 5803.2 5792.1 5774.5 5758.8 5737.2 5712.4 
5680.6 5639.5 5598.0 5547.5 5489.0 5422.6 5348.9 5268.4 5184.9 5095.0 
4995.9 4886.6 4785.8 4695.5 4611.4 4530.6 4455.6 4380.0 4306.2 4232.1 
4159.2 4086.8 4017.1 3943.9 3867.3 3788.9 3704.0 3610.5 3506.8 3389.0 
3255.6 3103.7 2935.8 2760.6 2587.4 2413.6 2254.1 2076.2 1898.2 1721.1 
1579.7 1480.7 1362.3 1303.9 1238.7 1130.2 1013.4 908.7 815.3 730.6 
644.9 568.1 495.6 437.9 388.6 346.8 307.7 274.3 243.8 213.3 
183.0 159.0 137.9 118.8 101.2 84.8 71.0 59.4 49.1 40.1 
32.3 26.3 20.4 14.4 10.0 6.3 3.4 1.5 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5829.9 5825.7 5821.9 5811.0 5798.0 5781.7 5765.2 5745.8 5721.6 
5692.3 5657.0 5615.7 5570.8 5516.8 5455.4 5384.1 5306.6 5222.5 5132.2 
5034.3 4928.1 4813.8 4703.8 4599.5 4493.9 4390.1 4289.2 4188.8 4089.0 
3987.0 3886.8 3787.7 3691.3 3597.4 3501.0 3398.4 3296.1 3184.9 3063.6 
2932.1 2791.9 2637.1 2472.1 2304.5 2139.7 1989.2 1838.9 1687.0 1484.2 
1310.4 1167.8 1015.3 944.4 863.4 772.4 687.2 606.2 534.8 480.6 
443.1 393.7 346.6 308.8 277.8 250.6 228.6 206.7 184.7 166.1 
148.7 132.2 117.5 103.8 91.1 78.9 66.8 56.2 47.3 39.5 
32.4 26.5 20.7 14.9 10.3 6.6 3.7 1.6 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5829.6 5828.3 5825.5 5816.1 5805.0 5791.7 5773.7 5755.9 5732.8 
5706.3 5674.3 5632.4 5588.7 5539.9 5484.5 5417.6 5341.5 5254.4 5159.1 
5054.0 4944.7 4823.8 4698.0 4566.0 4435.3 4305.4 4179.9 4062.6 3947.3 
3832.5 3721.1 3613.3 3509.6 3407.5 3306.2 3203.4 3097.7 2987.2 2871.3 
2744.3 2611.0 2471.4 2324.3 2167.2 2022.9 1878.4 1734.1 1579.4 1375.9 
1161.7 968.7 795.4 700.5 602.7 506.6 428.9 379.7 349.4 323.1 
300.7 280.5 262.3 245.7 230.0 214.4 198.7 184.0 169.2 156.0 
143.4 131.1 118.8 106.4 94.7 83.2 72.7 62.5 52.6 43.8 
36.2 29.3 23.6 17.8 12.1 7.8 4.3 1.9 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5831.3 5829.2 5825.1 5819.2 5810.3 5797.2 5779.4 5761.0 5738.9 
5712.6 5685.0 5650.5 5609.0 5555.6 5501.4 5433.7 5356.0 5271.1 5175.2 
5068.6 4953.7 4827.8 4696.9 4561.2 4427.8 4299.6 4173.1 4053.1 3935.7 
3822.9 3714.0 3610.8 3514.4 3419.2 3322.4 3225.2 3123.0 3014.7 2898.4 
2774.1 2643.8 2507.1 2366.1 2216.2 2062.6 1909.1 1755.5 1588.3 1384.8 
1203.6 1049.4 887.2 784.4 712.5 649.1 597.1 557.4 521.2 468.2 
415.0 375.6 347.3 317.8 291.2 264.9 242.4 219.9 197.4 179.6 
162.5 146.4 131.9 118.5 105.5 92.8 80.7 69.1 58.2 49.2 
40.9 33.0 26.5 20.1 13.6 9.3 5.6 2.8 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5829.6 5830.0 5829.6 5823.2 5815.7 5802.7 5785.0 5765.8 5743.5 
5719.9 5692.8 5660.8 5616.5 5568.3 5510.4 5446.1 5372.3 5285.1 5189.0 
5084.9 4969.7 4853.2 4728.6 4603.2 4476.7 4356.0 4243.7 4136.7 4031.9 
3934.0 3838.2 3744.3 3651.1 3560.9 3466.7 3370.0 3275.0 3177.4 3072.8 
2956.4 2829.0 2691.1 2542.9 2391.8 2234.4 2083.5 1932.5 1781.0 1593.0 
1395.9 1223.1 1091.5 1010.5 955.4 913.4 865.9 801.9 740.1 701.2 
635.2 563.0 509.5 468.6 420.6 375.2 334.4 296.0 261.5 233.8 
206.0 178.3 157.7 139.2 121.6 105.0 88.7 74.9 63.1 53.0 
43.8 35.6 28.4 22.3 16.2 10.1 6.1 3.2 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5831.9 5832.0 5832.6 5824.7 5821.5 5806.0 5790.1 5772.4 5750.8 
5728.6 5702.1 5666.5 5625.4 5578.6 5524.3 5461.2 5388.7 5305.6 5213.1 
5111.7 5005.2 4890.6 4774.8 4659.9 4541.5 4433.9 4327.7 4232.5 4137.3 
4043.2 3954.5 3866.3 3782.3 3696.9 3608.4 3519.2 3428.2 3332.1 3230.6 
3115.4 2983.1 2838.0 2678.1 2512.0 2345.2 2182.2 2034.5 1871.1 1706.0 
1530.9 1371.9 1250.1 1164.6 1061.0 966.8 888.7 810.7 732.8 672.2 
611.1 544.3 496.4 455.4 410.3 367.3 327.1 290.0 255.2 223.6 
194.8 170.4 149.7 130.8 114.0 98.6 85.6 72.7 59.8 50.4 
40.5 32.3 26.1 20.3 14.9 10.0 6.5 3.1 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5834.3 5830.3 5827.9 5825.8 5819.2 5807.0 5792.3 5775.8 5756.2 
5731.2 5707.6 5671.7 5632.7 5588.9 5536.3 5479.0 5410.4 5331.5 5243.6 
5147.9 5043.5 4929.0 4815.3 4700.2 4587.9 4477.0 4368.8 4265.1 4160.6 
4062.5 3969.0 3876.7 3783.2 3695.4 3605.2 3511.1 3412.0 3307.0 3197.3 
3078.9 2944.9 2796.9 2632.8 2455.1 2272.3 2085.1 1922.3 1753.1 1579.6 
1419.3 1289.4 1178.6 1074.2 970.6 881.1 792.0 702.9 613.3 568.9 
506.5 433.6 383.8 341.0 304.4 276.1 250.9 228.9 207.8 187.8 
168.8 150.5 134.6 119.8 106.2 92.6 80.5 68.5 57.8 49.1 
40.4 32.2 25.9 19.5 14.0 9.2 6.1 3.1 0.9 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5830.9 5830.3 5828.7 5823.5 5819.5 5810.8 5794.5 5778.9 5757.2 
5734.9 5708.6 5678.0 5640.8 5600.7 5552.1 5498.4 5434.0 5364.5 5281.2 
5188.9 5086.5 4976.0 4857.2 4733.5 4608.0 4484.7 4363.5 4244.1 4129.0 
4015.2 3903.2 3791.6 3680.7 3571.9 3462.4 3354.5 3247.5 3136.5 3021.9 
2904.3 2777.7 2644.4 2504.5 2353.3 2196.1 2034.0 1876.9 1730.7 1574.1 
1409.0 1242.3 1095.2 979.5 906.3 833.2 760.1 709.9 638.0 577.2 
542.3 492.6 442.1 392.6 353.2 320.9 290.8 262.1 234.6 208.6 
184.3 161.6 142.1 125.0 109.7 95.3 83.0 70.8 58.6 49.3 
40.2 32.1 25.4 18.8 13.0 9.3 5.6 1.9 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5830.9 5829.7 5827.5 5825.8 5821.2 5812.4 5796.7 5776.6 5754.8 
5734.6 5711.1 5681.2 5645.8 5607.5 5561.5 5506.7 5448.1 5379.0 5299.4 
5213.6 5117.3 5012.9 4898.8 4774.1 4647.9 4522.9 4394.6 4264.2 4140.6 
4015.1 3895.5 3778.4 3666.8 3554.6 3443.8 3334.7 3227.1 3119.9 3007.3 
2893.9 2772.1 2640.2 2495.5 2348.2 2199.3 2052.1 1910.1 1772.4 1605.5 
1416.3 1224.7 1066.2 958.1 886.8 816.5 746.2 683.2 628.9 578.0 
530.5 484.7 442.4 403.5 365.3 330.2 299.3 270.3 241.2 212.4 
185.5 161.9 141.8 124.5 108.9 94.5 81.6 68.7 55.8 46.5 
38.2 30.7 23.5 16.7 10.7 6.9 3.1 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5830.0 5829.0 5828.9 5824.9 5816.1 5805.3 5788.3 5770.0 5753.4 
5731.2 5706.5 5676.7 5641.6 5600.0 5555.1 5500.6 5439.0 5371.6 5295.2 
5209.1 5116.9 5017.1 4907.3 4792.6 4679.0 4562.1 4448.9 4335.6 4230.4 
4120.9 4014.7 3915.6 3816.5 3718.5 3616.2 3520.9 3427.9 3324.1 3210.0 
3086.8 2954.5 2807.5 2660.2 2509.8 2352.7 2194.6 2035.1 1877.9 1714.7 
1522.8 1321.0 1144.6 1040.8 940.3 872.6 805.3 738.1 670.8 609.3 
551.2 502.2 453.6 404.9 362.1 324.4 285.3 248.3 218.3 191.8 
170.0 149.4 131.4 115.0 99.5 86.4 73.3 60.2 49.9 41.4 
33.0 25.2 18.8 13.5 9.6 5.8 1.9 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5829.3 5828.6 5826.5 5820.9 5811.2 5798.4 5780.7 5763.8 5743.7 
5726.4 5697.8 5664.6 5628.4 5585.9 5538.6 5480.3 5414.9 5339.6 5260.1 
5172.8 5084.5 4988.4 4886.7 4782.0 4674.0 4577.4 4488.2 4400.6 4316.0 
4232.5 4150.8 4074.2 3999.1 3926.3 3854.4 3787.0 3713.9 3634.3 3537.3 
3418.2 3287.2 3147.1 2996.4 2835.9 2658.2 2477.5 2299.4 2124.7 1936.3 
1742.4 1524.9 1368.2 1210.5 1082.0 995.0 906.0 816.9 727.8 658.8 
582.0 513.9 462.5 414.3 369.6 329.4 293.8 263.7 235.1 208.9 
183.9 162.2 142.9 123.7 106.2 92.0 77.8 63.7 51.6 40.7 
31.5 23.6 17.2 12.6 8.8 5.1 1.3 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
5829.0 5827.5 5826.2 5822.5 5814.0 5802.9 5787.9 5768.5 5752.9 5732.8 
5708.5 5680.3 5644.5 5604.6 5560.4 5508.2 5446.1 5374.4 5297.6 5213.2 
5125.0 5035.0 4941.4 4840.6 4739.8 4645.8 4560.5 4480.0 4401.7 4331.2 
4265.8 4197.5 4131.3 4069.9 4008.7 3945.7 3882.2 3813.6 3736.5 3643.1 
3527.7 3403.8 3257.1 3094.9 2925.2 2733.6 2537.8 2346.3 2163.9 1971.6 
1791.9 1654.1 1494.2 1277.6 1163.3 1061.4 937.8 824.8 712.0 632.8 
558.0 488.5 429.1 380.9 333.6 295.1 263.8 236.3 211.7 188.5 
167.3 148.2 130.4 113.3 98.4 85.4 72.4 59.5 48.2 37.1 
28.1 21.1 15.6 11.1 7.2 3.3 1.0 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
